??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BAE PS-XA-1S-24-050-102
HELP_VARIABLE
Company
Balluff
Description
Electrical Accessories
Bill of material
BALLUFF BAE PS-XA-1S-24-050-102
VERF
Availability
Available
BC
Order code
BAE00T4
TC
Artikelbezeichnung
BAE PS-XA-1S-24-050-102
PX
Product view
53002_00
ICON
TRAFFIC
Customs number
85044090
WEBINC
Product group
Heartbeat® power supplies with IO-Link interface
TECH
Tech. Details
Tech. Detail
DESCRIPT
Description
Dimension = 38 x 127 x 120 mm, Version = DIN rail, Mounting part = DIN rail mount, Housing material = Aluminium, Connection (supply voltage IN) = Terminal strip, Connection (supply voltage OUT) = Terminal strip, Input voltage = 115/230 V AC automatic selection, Rated output voltage DC = 24 V, Rated output current = 5 A, Output capacity max. = 120 W, Output current max. = 7.5 A for max. 4s, 1x/min., IP rating = IP20, Approval/Conformity = CE, cURus, cULus, WEEE, Ambient temperature = -25...70 °C
CAE
EPlan
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.